Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 1/2 x 1/8 " - Sprocket 1/2 x 1/8 ", for roller chains according to DIN 8187 ISO / R 606
Bill of material
Sprocket 1/2 x 1/8 ", for roller chains according to DIN 8187 ISO / R 606 FOX CHAIN ​​Item no. 321-210-038
CNSORDERNO
order number
321-210-038
Z
Number of Teeth
38
DE
Dimensions
159.8 mm
DP
Dimensions
153.80 mm
DM
Dimensions
70 mm
D1
Dimensions
16 mm
A
Dimensions
25 mm
R3
Tooth tip rounding
13 mm
C
Width of the rounding
1.0 mm
B1
Gear width
3 mm
H
Dimensions
4 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices